Download document () of 20
Magnetics (inductors & transformers)

LD Inductor

Eaton's LD family power inductors feature ferrite cores in a surface mount metalized drum core design. The LD inductor is available in two different sizes and heights. LD family power inductors can be used in several applications including buck or boost inductors, computers, noise filtering and output filter chokes, power supplies and test equipment instrumentation.

Technical data sheets

LD Inductor data sheet

Inductance range from 1.0 uH to 470 uH
Current range from 0.22 to 4.5 Amps

Automotive

Automotive electronic systems play a crucial role in modern vehicles, enhancing safety, performance, and comfort. Eaton’s electronic components are AEC-Q qualified for use in powertrain and chassis electronics, safety and security systems, and infotainment applications to enhance performance, and convenience for drivers and passengers.

Industrial

Electronic components play a crucial role in modern industry, enabling automation, precise control, and data analysis.

In industrial electronics, these components find applications in automation, motor control, robotics, and power conversion. Eaton's components ensure efficient and reliable industrial systems.

Specifications

Specifications

Download Links