Download document () of 20
Supercapacitors

KR and KVR Supercapacitor

Eaton's KR and KVR families of supercapacitors replace button cell batteries (and the battery holder) for real-time clock backup power, and provide ridethrough for battery operated devices to allow time for battery replacements. Both families have excellent life time in typical 3.6 V systems. The KR is rated at 5.5 V and operates well under a range of conditions from -25 °C up to +70 °C. With derating, they can be operated -40 °C to +85 °C. The KVR family is intended for consumer and light industrial applications with 5.0 V rating across -25 °C to +70 °C. All products are RoHS compliant.

Industry standard for real-time clock backup
Low height
Replace coin cell batteries

Coin cell supercapacitor product aid

5.5 V Supercapacitors for hold-up & memory backup applications
Specifications

Highlight differences
Show only differences
Hide blank features

Specifications

Download Links