Download document () of 20
Fuse holders, clips and accessories

HTJ Panel mount fuse holder

Eaton's HTJ panel mount fuse holders are for 6 x 32 mm (1/4" x 1-1/4") cartridge/ferrule fuses, rated up to 250 V and 15 A. All HTJ fuse holders are intended for through-panel access, which keeps the fuse externally accessible through an electrical enclosure for ease of fuse replacement upon opening.

Specifications
Part number Voltage rating (Vac) Ampere rating (A) Body material Agency
BK16-HTJ-601I 250 10 Bakelite, UL 94V-0, black cURus, CE
BK1-HTJ-602I 250 10 Bakelite, UL 94V-0, black CE
BK1-HTJ-605I 250 10 Bakelite, UL 94V-0, black cURus, CE
BK1-HTJ-606I 250 10 Bakelite, UL 94V-0, black cURus, CE
BK2-HTJ-608I 250 15 Bakelite, UL 94V-0, black cURus, CE

Highlight differences
Show only differences
Hide blank features
Download Links