Eaton's HTC panel mount fuse holders are for 5 x 20 mm cartridge/ferrule fuses, rated up to 250 V and 10 A. All HTC fuse holders are intended for through-panel access, which keeps the fuse externally accessible through an electrical enclosure for ease of fuse replacement upon opening.
Technical data sheet
| Part number | Voltage rating (Vac) | Ampere rating (A) | Body material | Agency |
| BK1-HTC-30M | 250 | 20 | Thermoplastic, UL 94V-0c | cURus, CE |
| BK1-HTC-35M | 250 | 20 | Thermoplastic, UL 94V-0c | cURus, CE |
| BK1-HTC-40M | 250 | 20 | Thermoplastic, UL 94V-0 | cURus, CE |
| BK1-HTC-55M | 250 | 20 | Thermoplastic, UL 94V-0 | cURus, CE |
| BK1-HTC-70M | 250 | 20 | Thermoplastic, UL 94V-0 | cURus, CE |
| BK8-HTC-603M | 250 | 10 | Bakelite, UL 94V-0, Black | CE |
| BK2-HTC-609M | 250 | 10 | Body: Bakelite, UL 94V-0, Black Cover: PBT, UL 94V-0 Black |
cURus, CE |
| BK14-HTC- 613M | 250 | 10 | Bakelite, UL 94V-0, Black | cURus, CE |
| BK2-HTC-623M | 250 | 10 | Bakelite, UL 94V-0, Black | cURus, CE |
| BK2-HTC-607M | 250 | 10 | Nylon PA-66, UL 94V-2 | CE |