Download document () of 20
Fuse holders, clips and accessories

HP Panel mount fuse holder

Eaton's HP panel mount fuse holders are for 10 x 38 mm (13/32 x 1-1/2") cartridge/ferrule fuses, rated up to 600 V and 30 A. All HP fuse holders are intended for through-panel access, which keeps the fuse externally accessible through an electrical enclosure for ease of fuse replacement upon opening.

Specifications
Part number Voltage rating (Vac) Ampere rating (A) Body material Agency
BK1-HPS-611E 600 30 Bakelite, UL 94V-0, black cURus
BK1-HPG-615E 600 30 Bakelite, UL 94V-0, black cURus

Highlight differences
Show only differences
Hide blank features
Download Links