Download document () of 20
Fuse holders, clips and accessories

HJL Panel mount fuse holder

Eaton’s HJL fuse holders are lamp indicating panel mount fuse holders for 1/4" x 1" ferrule fuses. The light comes on when the fuse opens. They are made for panels up to 1/8” thick.

Specifications

Highlight differences
Show only differences
Hide blank features
For detailed specification information, please refer to the data sheet.
Part Number         Amps      Lamp Volts AC      Type Knob color
HJL                        15   90 to 250  Neon Clear
Download Links