Download document () of 20
Fuse holders, clips and accessories

HHT In-line fuse holder

Eaton’s HHT fuse holders are in-line fuse holders for 5 mm x 15 mm and 5 mm x 20 mm fuses. Wire leads are included.

Technical data sheets

HHT Fuse holder data sheet

In-line fuse holder
For 5 x 15 mm and 5 x 20 mm fuses
Wire leads included
Specifications
For detailed specification information, please refer to the data sheet.
Part Number: HHT
Body Material: Black thermoplastic
Wire Leads: 6 Awg; color: red
Terminals: Brass
Electrical Ratings: 5 mm x 15mm fuses: 250 Vac/32 Vdc, 5 A
  5 mm x 20mm fuses: 250 Vac/32 Vdc, 10 A
Download Links