Download document () of 20
Magnetics (inductors & transformers)

HCV Inductor

Eaton's HCV family high current power inductors are high current ferrite inductors using secure 3 terminal mounting in a variety of sizes and inductance offerings. The HCV utilize flat-wire construction with low DCR and high efficiency performance. The inductance ranges from 0.375 uH to 3.0uH. Current range is from 11 A to 60 A. HCV power inductors are compatible with Picor® Cool-Power® ZVS Buck and Buck-Boost Regulator families.
Flat wire construction
Low DCR, high efficiency
Secure 3 terminal mounting

Automotive

Automotive electronic systems play a crucial role in modern vehicles, enhancing safety, performance, and comfort. Eaton’s electronic components are AEC-Q qualified for use in powertrain and chassis electronics, safety and security systems, and infotainment applications to enhance performance, and convenience for drivers and passengers.

Industrial

Electronic components play a crucial role in modern industry, enabling automation, precise control, and data analysis.

In industrial electronics, these components find applications in automation, motor control, robotics, and power conversion. Eaton's components ensure efficient and reliable industrial systems.

Specifications

Specifications

Download Links