Download document () of 20
Magnetics (inductors & transformers)

HCF and HFW Inductor

Eaton's high current inductors consist of the HCF and HFW families.

The HCF family utilizes a ferrite core and round wire and comes in 10.3 mm x 8.1 mm and 12.5 mm x 12.5mm footprints while the HFW family utilizes a ferrite core and flat wire is conveniently packaged in 22 mm x 22 mm and 28 mm x 28 mm footprints.

Both families are suitable for high current applications requiring high efficiency/low loss and excellent performance stability such as servers and workstations, distributed power architectures, LAN/WAN applications, high current DC-DC converters, industrial IoT equipment, battery backup, renewable energy products, motion controls and solar/wind generators and inverters.

High speed switch mode computing and server applications
Low core loss and high DC bias
Secure 3 terminal mounting

Get high efficiency and low core loss inductor solutions in three compact package sizes

Eaton's high current power inductors provide optimum performance and efficiency in real estate-saving sizes.

Automotive

Automotive electronic systems play a crucial role in modern vehicles, enhancing safety, performance, and comfort. Eaton’s electronic components are AEC-Q qualified for use in powertrain and chassis electronics, safety and security systems, and infotainment applications to enhance performance, and convenience for drivers and passengers.

Industrial

Electronic components play a crucial role in modern industry, enabling automation, precise control, and data analysis.

In industrial electronics, these components find applications in automation, motor control, robotics, and power conversion. Eaton's components ensure efficient and reliable industrial systems.

Specifications

Specifications

Download Links