Eaton's CL family coupled inductors are commonly used in multi-phase topologies to take advantage of current ripple cancellation as well as a number of other significant benefits like higher efficiency and space savings. The CL family offers a number of footrprint options with up to 6 phases of coupling and either 50 nH or 100 nH of inductance per phase. Devices offered exclusively with voltage regulator employing power regulating devices manufactured by Maxim / Volterra
CL0608 (2 phase inductor, 10.8 x 6.35 x 8.28 mm) data sheet)
CL0904 (2 and 3 phase inductor , 9.5 mm wide x 4.0 mm height in 20.5 and 27.8 mm lengths) data sheet
CL1108 & CLA1108 (2 - 5 phase inductor, 11.5 mm wide x 8.0 mm height in 18.5, 27.5, 36.5 and 45.8 mm lengths) Inductor data sheet
CL1110R (4 and 6 phase inductor, 11.8 mm wide x 10.5 mm height in 19.5 and 29 mm lengths) data sheet
Automotive electronic systems play a crucial role in modern vehicles, enhancing safety, performance, and comfort. Eaton’s electronic components are AEC-Q qualified for use in powertrain and chassis electronics, safety and security systems, and infotainment applications to enhance performance, and convenience for drivers and passengers.
Electronic components play a crucial role in modern industry, enabling automation, precise control, and data analysis.
In industrial electronics, these components find applications in automation, motor control, robotics, and power conversion. Eaton's components ensure efficient and reliable industrial systems.