Eaton’s Automotive CAN-Ethernet (ACE) Bus inductors provide excellent filtering with low parasitic capacitance to minimize noise intrusion in data lines on CAN and Ethernet vehicle connectivity modules. They come in EIA 0805 (2012 metric), 1210 (3225 metric) and 1812 (4532 metric) industry sizes with inductances ranging from 11 uH to 200 uH and impedances from 90 ohms to 15,000 ohms.
Eaton ACE Bus Inductors support CAN and Ethernet protocols. The components are AEC-Q200 compliant, ensuring rugged mechanical and electrical performance in a wide range of temperatures.
Automotive electronic systems play a crucial role in modern vehicles, enhancing safety, performance, and comfort. Eaton’s electronic components are AEC-Q qualified for use in powertrain and chassis electronics, safety and security systems, and infotainment applications to enhance performance, and convenience for drivers and passengers.
Electronic components play a crucial role in modern industry, enabling automation, precise control, and data analysis.
In industrial electronics, these components find applications in automation, motor control, robotics, and power conversion. Eaton's components ensure efficient and reliable industrial systems.