Download document () of 20
Circuit breakers

Eaton IZM6 Air Circuit Breaker

The newly upgraded IZM6 series circuit breakers meet the requirements of low-voltage energy distribution for use in the commerce, power and new energy industries, and provide solutions for safe and efficient power transmission as well as energy metering and monitoring to enhance system intelligence and save costs. Forming part of a new generation of air circuit breakers worldwide, the Eaton IZM6 series is more powerful, safer and easier to operate, with a variety of different models to choose from and a more contemporary design.

New upgrade
PT Trip Unit
Configuration software
PTM
BREAKING CAPACITY
Up to 85kA

Core features

  • New upgraded trip unit: A new interface design offering advanced function expansions such as health diagnostics, fault recording and programmable relays.
  • Specialist configuration software: PTM software (click to download the software), a dedicated management software for PT decouplers, enables operations such as parameter configuration, testing, event recording, waveform capture and report generation.
  • 1600A frame: The small dimensions and high performance of the additional 1600A frame are ideal for compact applications.
  • New secondary terminal design: The plug-in secondary terminal is easy to install.
  • More comprehensive secondary circuit voltages: 24 VAC/DC, 110 AC/DC, 230 AC/220 DC, 400 VAC to meet the needs of the industry.
Specifications

Highlight differences
Show only differences
Hide blank features