Knowledge Search
Download document () of 20
Circuit breakers

FLB Explosionproof Circuit Breakers

Crouse-Hinds series FLB explosionproof circuit breakers are used for service entrance, feeder or branch circuit protection for lighting, heating, appliance and motor circuits.  FLBs provide disconnect means, short circuit protection and thermal time delay overload protection.

Core features

  • Round threaded covers at each end, set at an angle to provide ready access to interior for ease of wiring
  • Breaker is operated by an external handle which can be padlocked in either ON or OFF positions; breaker is trip-free of the handle and will open under short circuit or overload even if the handle is locked in the ON position
  • Bodies have vertical through feed conduit hubs of sizes given in the listings
  • Semi-cylindrical body shape for maximum strength at lowest practical weight

Specifications

Highlight differences
Show only differences
Hide blank features
Download Links