Download document () of 20
Low Voltage Circuit Breaker

PL9X & PL10X Xpole-x Miniature Circuit Breaker

The Eaton Miniature Circuit Breaker Xpole-x Series includes a full range of high-performance terminal distribution products, which are widely used in industrial, commercial, residential and public-building projects. With protection functionalities for control, overload, short circuit, leakage, overvoltage, etc., these breakers are suitable for commercial, industrial and civil use. As world-renowned high-end products, Eaton's low-voltage terminal distribution series products are safer to use, easier to operate, and faster to install. As well as being more aesthetically pleasing, the breakers also provide more accurate protection and more powerful functionalities.

Certifications
IEC60898
Rated Current
Current up to 6kA and 10kA

Core features

  • Innovative appearance, a full range of real-estate  solutions
  • Guaranteed fast interruption with Class 3 current limiting protection and highly optimized mechanisms
  • Reliable, automated soldering process for reliable and consistent product performance

Specifications

Highlight differences
Show only differences
Hide blank features
Download Links