Download document () of 20
Cable glands & cord grips

Raxton Stopper boxes & barrier fittings

The Raxton stopper boxes & barrier fittings are designed to seal conductors at the entry to an enclosure via rigid or liquid-tight flexible conduit. 

This is achieved by using a fast setting compound to form a barrier between the individual conductors within the cable to prevent an explosion within the enclosure. 

Core features

Specifications

Highlight differences
Show only differences
Hide blank features
Download Links