Download document () of 20
Cable glands & cord grips

CAPRIPLAST GS flexible conduit fittings

The CAPRIPLAST GS conduit fittings are designed to be used with the GS option of the CAPRIPLAST conduit range which includes additional braided steel cover for EMC protection.

The range of fittings terminates the exterior braid of the conduit as part of the assembly and are available in three options: fixed, swivel and HCEM.

Certification
EN 61386
Crush Resistance
D ≤ 25% with 350 N

Conduit to meet all your machinery needs

Eaton's range of flexible conduit provides reliability, ease and flexibility for various machine building installations.

SENTENCE EXPLAINING THE IMPORTANCE OF CONDUIT IN MOEM.

Tested to extreme environments, the range provides crush resistance up D ≤ 25% with 350N and static temperatures from -40°C up to +120°C.

Designed for dusty environments with some water

Eaton's Capriplast GS and Capriflex GS are both rated to IP54 ensuring protection against dust and splashed water. SENTENCE EXPLAINING HOW IT KEEPS DUST OUT OR HOW IT'S PROTECTED.

Keeps going. Hot or cold.

Offering an impressive operating temperature range of -100°C to +300°C. Eaton's Capriflex GS won't let you down in the most extreme temperatures and industrial applications. SHORT SENTENCE ON HOW IT DELIVERS THE OPERATING RANGE AND ANY SPECIFIC APPLICATIONS THAT MAY REQUIRE SUCH AN EXTREME TEMP.

Capri - over 60 years expertise and knowledge

For over 60 years, the Capri brand has been known as a world-class solution in electrical termination for industrial and hazardous environments. Today, alongside Eaton’s Redapt and Raxton products it continues to be at the forefront of innovation in the market.

Choose a fittings to ensure hassle free installation and ongoing reliability

Fixed fitting for simple arrangements

Rotating fittings for when you need more flexiblity

NEED MORE CONTEXT AROUND HCEM FITTINGS

View the rest of Eaton's range of industrial cable glands and conduit

Specifications

Highlight differences
Show only differences
Hide blank features
Download Links