Download document () of 20
Cable glands & cord grips

Capri JUDODIX metallic fittings

JUDODIX is a range of conduit fittings for use with Eaton's CAPRIPLAST and CAPRIFLEX helically wound steel industrial conduit.

Securing on the inner and the outer of the conduit, JUDODIX fittings provide IP66 protection.

Available in nickel-plated brass or stainless steel, JUDODIX fittings offer ISO and Pg, male and female thread options which make these truly flexible fittings.

Core features

Specifications

Highlight differences
Show only differences
Hide blank features
Download Links