Download document () of 20
Cable glands & cord grips

Capri IGC - Versatile industrial cable glands

Designed to the B.S. 6121 standard, the IGCW / IGCX is a robust metallic range of cable glands for industrial applications which provide an outer seal and armour clamping, grounding and earthing.

With versions for Steel Wire Armoured (SWA),  Steel Wire Braided (SWB), Steel Tape Armoured (STA) cables, these cable glands are available in brass or nickel plated brass, fully kitted with relevant accessories such as locknuts, nylon seals, earthing washers and shrouds.

Material
Brass, Nickel Plated Brass
Continuous operating temperature
-40 °C to +80 °C
Sealing
Single seal IP64 on the outer sheath of the cable

Cable types

Protection category

Perfect adaptability to industrial environments

With an operating temperature range from - 40°C to + 80°C, the IGC range fully meets the current needs for cable entries management in industrial environments.

Capri - over 60 years expertise and knowledge

For over 60 years, Capri has been known as a world-class solution in electrical termination for industrial and hazardous applications. Today, alongside Redapt and Raxton it continues to be at the forefront of innovation in the market.

Backed by over 60 years of expertise, view the rest of our industrial cable glands

Specifications

Capri IGCX ordering information

capri-igcx-product-code-builder.jpg

Capri IGCW ordering information

capri-igcw-product-code-builder.jpg

Highlight differences
Show only differences
Hide blank features

Works great with our conduit and fittings range

The IGC Series can be completed with one of our conduit or fitting ranges to enable getting several installation options, and this into a easier and faster way.
Download Links