Knowledge Search
Download document () of 20
Boxes and covers

Weatherproof LED Light Fixtures and Lamp Holders

Crouse-Hinds series LED weatherproof luminaires combine the energy efficiency of LED technology with rugged weatherproof construction to provide a versatile residential or commercial outdoor lighting solution.  Delivering warm white (3000K) light, our LED weatherproof light fixtures come in a variety of colors and are available as single lights, two-light kits and spike lights.

In addition to LED luminaires, our weatherproof lighting portfolio includes lamp holders, combination lamp holders, motion sensors and lamp holder kits.

Certifications and compliances

  • cULus Listed
  • UL File Nos. E470512 and E514227

For certifications information on our full portfolio of weatherproof lamp holders, motion sensors, and lamp holder kits, please refer to the catalog pages in the resources section.

Design features

  • Durable die cast aluminum construction for long product life
  • Tool-free adjustable head lamps
  • Powder paint finish for corrosive environments
  • 3000K warm white color temperature
  • Voltage – 120/277V
  • Designed for long, dependable life lasting up to 12 years
  • Closure plugs, gasket and hardware included
  • Suitable for wet locations

For design information and technical specification data on our full portfolio of weatherproof lamp holders, motion sensors, and lamp holder kits, please refer to the catalog pages in the resources section.

Standard materials

  • Luminaire housing – die cast aluminum with powder coat paint finish
  • Lens – polycarbonate

For material information on our full portfolio of weatherproof lamp holders, motion sensors, and lamp holder kits, please refer to the catalog pages in the resources section.

Specifications

Highlight differences
Show only differences
Hide blank features
Download Links