| Catalog number | 9PX6KIRTN-L |
| Power rating (VA/ watts) | 6000 / 5400 |
| Input | Hardwire |
| Output | Terminal block + 8 IEC C13 (10A) |
| Dimensions (H x W x D*)/Weight | 130x440x685/36.9kg |
| Weight, lb. | 81.2 |
| Internal runtime (min) full / half load | 8.7 / 17.4 |
| Rack size | 3U |
| Catalog number | 9PXEBM192RT2U-L |
| Description | Extended battery module for 9PX6KIRTN-L |
| Rack size | 2U |