Xiria is Eaton’s SF6-free medium voltage switchgear product family for ring main unit stations and secondary switchgear applications.
The highly compact medium voltage switchgear panels are used to control and protect electrical equipment operated by utilities, commercial building owners and operators of distributed renewable generation assets such as solar farms and wind turbines. Eaton Xiria requires minimal monitoring and maintenance, resulting in low operating costs.
Safe in use
Highly flexible
Low total cost of ownership
Environmentally friendly
The Xiria block-type system combines a high level of operational safety and availability with an environmentally friendly and compact design. An extensive range of options and panel types makes the Xiria block-type system the ideal choice for ring main unit applications up to 24 kV.
| Rated voltage | kV | 3.6 | 7.2 | 12 | 17.5 | 24 |
|---|---|---|---|---|---|---|
| Impulse withstand voltage | kV | 40 | 60 | 75/95 | 95 | 125 |
| Power frequency withstand voltage | kV-1m | 10 | 20 | 28 / 38 / 42 | 38 | 50 |
| Rated frequency | Hz | 50/60 | 50/60 | 50/60 | 50/60 | 50/60 |
| Loss of service continuity | LSC2B | LSC2B | LSC2B | LSC2B | LSC2B | |
| Partition class | PM | PM | PM | PM | PM | |
| Internal arc classification (IAC) | AFLR | AFLR | AFLR | AFLR | AFLR | |
| Internal arc resistance | kA-s | 20-1 | 20-1 | 20-1 | 20-1 | 20-1 |
| Internal arc resistance with absorber | kA-s | 16-1 | 16-1 | 16-1 | 16-1 | 16-1 |
| Internal arc resistance with cable compartment | kA-s | 16-1 | 16-1 | 16-1 | 16-1 | 16-1 |
| Internal arc resistance with cable comp. alternative | kA-s | 20-1 | 20-1 | 20-1 | 20-1 | 20-1 |
| Degree of protection in service | IP3X | IP3X | IP3X | IP3X | IP3X | |
| Degree of protection with doors/covers open | IP2X | IP2X | IP2X | IP2X | IP2X | |
| Ambient air temperature range | °C | -25 + 40 | -25 + 40 | -25 + 40 | -25 + 40 | -25 + 40 |
| Rated voltage | kV | 3.6 | 7.2 | 12 | 17.5 | 24 |
|---|---|---|---|---|---|---|
| Rated short-time withstand current alternative | kA-s | 20-1 | 20-1 | 20-1 | 20-1 | 20-1 |
| Rated short-time withstand current alternative | kA-s | 20-3 | 20-3 | 20-3 | 20-3 | 20-3 |
| Rated peak withstand current | kA | 50 | 50 | 50 | 50 | 50 |
| Rated voltage | kV | 3.6 | 7.2 | 12 | 17.5 | 24 |
|---|---|---|---|---|---|---|
| Rated active load break current | A | 630 | 630 | 630 | 630 | 630 |
| Rated short-circuit making current | kA | 50 | 50 | 50 | 50 | 50 |
| Rated short-time withstand current | kA-s | 20-1 | 20-1 | 20-1 | 20-1 | 20-1 |
| Rated short-time withstand current alternative | kA-s | 20-3 | 20-3 | 20-3 | 20-3 | 20-3 |
| Rated cable charging breaking current | A | 31.5 | 31.5 | 31.5 | 31.5 | 31.5 |
| Mechanical endurance class | M2 10,000x | M2 10,000x | M2 10,000x | M2 10,000x | M2 10,000x | |
Mechanical endurance class if used as an earth switch |
M0 | M0 | M0 | M0 | M0 | |
Mechanical endurance class disconnector |
M0 | M0 | M0 | M0 | M0 | |
| Electrical endurance class | E3 | E3 | E3 | E3 | E3 | |
| Electrical endurance class as earth switch | E2 | E2 | E2 | E2 | E2 |
| Rated voltage | kV | 3.6 | 7.2 | 12 | 17.5 | 24 |
|---|---|---|---|---|---|---|
| Rated normal current | A | 630 | 630 | 630 | 630 | 630 |
| Rated breaking current | kA | 20 | 20 | 20 | 20 | 20 |
| Rated short-circuit making current | kA | 50 | 50 | 50 | 50 | 50 |
| Rated capacitive switching current | C2 | C2 | C2 | C2 | C2 | |
| Rated cable charging breaking current | A | 31.5 | 31.5 | 31.5 | 31.5 | 31.5 |
| DC time constant | msec | 45 | 45 | 45 | 45 | 45 |
| DC component | % | <20 | <20 | <20 | <20 | <20 |
| Mechanical endurance class | M1 | M1 | M1 | M1 | M1 | |
| Mechanical endurance class as earth switch | M1 | M1 | M1 | M1 | M1 | |
| Mechanical endurance class disconnector | M0 | M0 | M0 | M0 | M0 | |
| Electrical endurance class | E2 | E2 | E2 | E2 | E2 | |
| Rated short-time withstand current | kA-s | 20-1 | 20-1 | 20-1 | 20-1 | 20-1 |
| Rated short-time withstand current alternative | kA-s | 20-3 | 20-3 | 20-3 | 20-3 | 20-3 |
| Minimum tripping time | msec | 80 | 80 | 80 | 80 | 80 |
| Mechanism type | O - 3 min - CO - 3 min - CO | |||||
| Rated voltage | kV | 3.6 | 7.2 | 12 | 17.5 | 24 |
|---|---|---|---|---|---|---|
Fused in accordance with IEC 60282-1 |
kV | 10/12 | 10/12 | 12 | 20/24 | 24 |