Eaton’s Power Xpert UX IEC medium-voltage switchgear system can be used for a wide range of power distribution and motor control applications at rated voltages up to 24 kV. The system is available in single and double busbar (duplex) configurations. The Power Xpert UX withdrawable primary switchgear has been designed with safety in mind and offers a reliable and flexible solution with a compact footprint. The compact design of Power Xpert UX relies on two flagship technologies from Eaton's portfolio, namely cast-resin insulation and vacuum interrupters.
Safe in use
Maximum uptime with minimal maintenance
Flexible design
Environmentally friendly
| System | Width A (mm) | Height B (mm) | Height C (mm) | Depth (mm) |
|---|---|---|---|---|
3.6 / 7.2 kV Slimline contactor |
400 | 2,200 | 2,760 | 1,770 |
3.6 / 7.2 / 12 kV Mid-mount contactor |
600 | 2,200 | 2,760 | 1,320 |
| 3.6 / 7.2 / 12 / 17.5 kV | ||||
| 630 A - 25 kA | 600 | 2,200 | 2,760 | 1,320 |
| 2,000 A - 25/31.5 kA | 800 | 2,200 | 2,760 | 1,320 |
| 2,500 A - 25/31.5 kA | 800 | 2,200 | 2,760 | 1,320 |
| 1,250 A - 40/50 kA | 800 | 2,200 | 2,760 | 1,500 |
| 2,000 A - 40/50 kA | 800 | 2,200 | 2,760 | 1,500 |
| 3,150 A (4,000 A FC) - 40/50 kA | 1,000 | 2,200 | 2,760 | 1,500 |
| 24 kV | ||||
| 1,250 A - 20/25/31.5 kA | 800 | 2,320 | 2,880 | 1,570 |
| 2,000 A - 20/25/31.5 kA | 1,000 | 2,320 | 2,880 | 1,570 |
| 2,500 A - 20/25/31.5 kA | 1,000 | 2,320 | 2,880 | 1,570 |
| Rated voltage | kV | 3.6 | 7.2 | 12 | 17.5 | 24 |
|---|---|---|---|---|---|---|
| Lightning impulse withstand voltage | kV | 40 | 60 | 75 | 95 | 125 |
| Power frequency withstand voltage | kV | 10 | 20 | 28 | 38 | 50 |
| Rated frequency | Hz | 50/60 | 50/60 | 50/60 | 50/60 | 50/60 |
| Internal arc classification AFLR | kA/s | up to 50/1 | up to 50/1 | up to 50/1 | up to 50/1 | up to 31.5/1 |
| Rated voltage | kV | 3.6 | 7.2 | 12 | 17.5 | 24 |
|---|---|---|---|---|---|---|
| Rated normal current | A | 630 ... 4,000 | 630 ... 4,000 | 630 ... 4,000 | 630 ... 4,000 | 630 ... 2,500 |
| Rated short-time withstand current | kA/s | 25 ... 50/3 | 25 ... 50/3 | 25 ... 50/3 | 25 ... 50/3 | 20 ... 31.5/3 |
| Rated peak withstand current | kA | 63 ... 130 | 63 ... 130 | 63 ... 130 | 63 ... 130 | 50 ... 82 |
| Rated voltage | kV | 3.6 | 7.2 | 12 | 17.5 | 24 |
|---|---|---|---|---|---|---|
| Nominal rated current | A | 630 … 4,000 (FC) | 630 … 4,000 (FC) | 630 … 4,000 (FC) | 630 … 4,000 (FC) | 630 … 2,500 |
| Rated breaking current | kA | 25 … 50/3 | 25 … 50/3 | 25 … 50/3 | 25 … 50/3 | 20 … 31.5/3 |
| Rated short-circuit making current | kA | 63 … 130 | 63 … 130 | 63 … 130 | 63 … 130 | 50 … 82 |
| Rated short-time withstand current | kA/s | 25 … 50/3 | 25 … 50/3 | 25 … 50/3 | 25 … 50/3 | 20 … 31.5/3 |
| Rated voltage | kV | 3.6 | 7.2 | 12 |
|---|---|---|---|---|
| Nominal rated current | A | 400 | 400 | 400 |
| Rated current of the contactor/fuse combination | A | max. 200 | max. 200 | max. 200 |
| Rated breaking current | kA | 50* | 50* | 50* |
| Rated short-time withstand current | kA/s | 6/1 | 6/1 | 6/1 |
| Rated peak withstand current | kA | 15.6 | 15.6 | 15.6 |
| Rated voltage | kV | 3.6 | 7.2 | 12 | 17.5 | 24 |
|---|---|---|---|---|---|---|
| Rated short-circuit making current | kA | 63 … 130 | 63 … 130 | 63 … 130 | 63 … 130 | 50 ... 82 |
| Rated short-time withstand current | kA/s | 25 … 50/3 | 25 … 50/3 | 25 … 50/3 | 25 … 50/3 | 20 … 31.5/3 |
| Rated voltage | kV | 3.6 | 7.2 |
|---|---|---|---|
| Rated current of the contactor/fuse combination | A | max. 400* | max. 400* |
| Rated breaking current | kA | 50** | 50** |
| Rated short-time withstand current | kA/s | 6/1 | 6/1 |
| Rated peak withstand current | kA | 15.6 | 15.6 |
| Earthing switch | |||
| Rated short-circuit making current | kA | 15.6 | 15.6 |
| Rated short-time withstand current | kA/s | 6/1 | 6/1 |
*double fuse
**limited by the fuse
| Rated voltage | 3.6 kV | 7.2 kV | 12 kV | 17.5 kV | 24 kV |
|---|---|---|---|---|---|
| Degree of protection | IP4X* | IP4X* | IP4X* | IP4X* | IP4X* |
| Loss of service continuity category | LSC2B | LSC2B | LSC2B | LSC2B | LSC2B |
| Partition class | PM | PM | PM | PM | PM |
| Standard colour | RAL7035 | RAL7035 | RAL7035 | RAL7035 | RAL7035 |