The DualGuard-S central battery system supplies safety and escape sign luminaires with reliable power (230 V AC/220 V DC), automatically checks itself and monitors each of the connected CG-S luminaires (up to 20 per circuit) directly via the supply cable.
Thanks to the STAR technology, the switching mode of each connected CG-S luminaire in a 50 Hz or 60 Hz network can be programmed as required via the central battery system controller.
This means that mixed operation of the continuous light, switched continuous light and standby light modes is possible in one and the same circuit - without any additional data cable. The central battery system can be monitored and controlled via the ACU DG module and the 4.3" or 7" display with non-volatile program memory. The system automatically checks the functioning of all connected devices and emergency luminaires and will issue an alert in the event of a fault.
It is important to protect the control panel in electrical operating rooms with different trades.
Determine the access rights to avoid unauthorized operation. From simple status information to networked system programming.
The displays required under technical standards must be in-spected during initial acceptance or recurring tests by certified inspectors.
All important status displays at a glance without pass-word entry or opening the DualGuard-S system.
Easy access to further status information through innovative navigation.
Operators and installers use the detailed information on the maintenance of the DualGuard-S.
Bring your questions about planning and technical standards to our sales engineers. We will be happy to help you in an easy and uncomplicated manner. This assistance will provide you with planning reliability.
We will assist you with questions about design, installation, initial operation and acceptance - lessening your workload.
Our service team will ensure that your technical safety systems are always working.
Giving you legal protection within the scope of technical standards and requirements regarding the maintenance and repair of your technical safety systems.
More and more companies are caught in the crosshairs of hacker attacks. Cyber-attacks often cause property damage in the millions. The risk potential is enormous in the digital age so that those affected are increasingly investing in defense mechanisms.
Without an adequate cyber strategy, companies not only endanger their systems but also their image. Information security is a top priority of Eaton.
Unlike any other technology, safety lighting is present in almost every building, whether it be emergency lighting in escape routes or safety lighting for illuminating escape routes and areas with particular hazards.
Safety lighting components can even be found in general lighting distributors. The challenge for modern safety lighting is to network all functions of an emergency lighting system in a secure manner in order to process product-specific applications across devices.
The new binding function allows all control, switching and phase monitoring functions of up to 32 DualGuard-S devices to be linked via the ACU DG-S bus to the connected CG-S luminaires.
Future-proofed
We believe that emergency lighting systems offering the user further added value along with the emergency lighting function will prevail in the future.
Thanks to the new fast and high-performance ACU DG-S bus technology, we are well-positioned to meet future requirements for our emergency lighting systems.
Beyond the required CE declarations of conformity, Eaton offers system certification from accredited, independent test bodies for all emergency lighting products which are used for emergency lighting planning and have central battery systems.
All products such as:
and other system components are checked. A test for protection classes is performed in addition to various environmental tests. Furthermore, the products are tested for compliance with EMV requirements.
All devices and sub-stations use a modular design. Charging equipment, switching equipment and monitoring equipment form units that operate independently of one another so that the possibility of interactions is excluded. The modular design and pre-assembled cabinet components guarantee flexible, high-quality implementation.
The protection objective of the emergency lighting system is to supply the connected safety lighting system in the event of a general power failure in the primary external power supply.
Furthermore, an important function of the emergency lighting system is to ensure the permanent operational capability of all the connected security and LED escape sign luminaires via automatic monitoring. Depending on the project requirement, the correct device model can be chosen from the DualGuard-S product family.
The new "VisionGuard" visualization software offers complete monitoring, control and configuration of all connected DualGuard-S central battery systems all the way down to the luminaire level. The modern, web-based client/server structure permits installation and operation in any number of Windows-based IT environments.
VisionGuard can be accessed via the customary web browsers that are a constituent of every operating system. This eliminates the need for elaborate installation and maintenance of proprietary client software. Furthermore, this enables platform-independent use of the visualization software. Through the responsive web design, the user interface automatically adapts to a variety of display sizes, meaning that mobile displays such as tablets or smartphones can be used for the visualization software without any problems. These advantages all combine to generate a high degree of user-friendliness.
VisionGuard shines with a multitude of features which offer the user plenty of opportunities for convenient notification and evaluation of the overall condition of the whole project, e.g. email, automatic printing functions, an alarm list with filter function, a comprehensive inspection log and much more. VisionGuard focuses on the essentials and has an impressively clear design.
| Order no. | Type | Included with delivery |
| 40071362511 | DualGuard-S 28 | Free-standing cabinet with optimized wiring system for central battery system CEAG DualGuard-S 28, equipped with battery control module (BCM.1), advanced control unit (ACU DG-S) and power supply unit (PSU). For installing a 4.3" or 7" TFT touch display. With extra space for adding a maximum of 88 final circuits, or a maximum of 28 variable circuit boards. Please note! The CM charging modules and the TFT touch display are not part of the cabinet module. |
| 40071362510 | DualGuard-S 20 | Free-standing cabinet with optimized wiring system for central battery system CEAG DualGuard-S 20, equipped with battery control module (BCM.1), advanced control unit (ACU DG-S) and power supply unit (PSU). For installing a 4.3" or 7" TFT touch display. With extra space for adding a maximum of 88 final circuits, or a maximum of 20 variable circuit boards. Please note! The CM charging modules and the TFT touch display are not part of the cabinet module. |
| 40071362540 | DualGuard-S LAD 100 | Free-standing cabinet for central battery system CEAG DualGuard-S LAD 100A, equipped with battery control module (BCM.1), advanced control unit (ACU DG-S) and power supply unit (PSU). For installing a 4.3" or 7" TFT touch display. With extra space for adding a maximum of 16 final circuits, or a maximum of 4 variable circuit boards. Please note! The CM charging modules and the TFT touch display are not part of the cabinet module. |
| 40071362520 | DualGuard-S 12C | Compact cabinet for central battery system CEAG DualGuard-S 12C, equipped with battery control module (BCM.1), advanced control unit (ACU DG-S) and power supply unit (PSU). For installing a 4.3" or 7" TFT touch display. With extra space for adding a maximum of 48 final circuits, or a maximum of 12 variable circuit boards. Please note! The CM charging modules and the TFT touch display are not part of the cabinet module. |
| 40071362523 | DualGuard-S 12C6 | Compact cabinet for central battery system CEAG DualGuard-S 12C6, equipped with battery control module (BCM.1), advanced control unit (ACU DG-S) and power supply unit (PSU). For installing a 4.3" or 7" TFT touch display. With extra space for adding a maximum of 48 final circuits, or a maximum of 12 variable circuit boards. Please note! The CM charging modules and the TFT touch display are not part of the cabinet module. |
| 40071362524 | DualGuard-S 20C6 | Compact cabinet for central battery system CEAG DualGuard-S 20C6, equipped with battery control module (BCM.1), advanced control unit (ACU DG-S) and power supply unit (PSU). For installing a 4.3" or 7" TFT touch display. With extra space for adding a maximum of 68 final circuits, or a maximum of 20 variable circuit boards. Please note! The CM charging modules and the TFT touch display are not part of the cabinet module. |
| 40071362521 | DualGuard-S 12C4 | Compact cabinet for central battery system CEAG DualGuard-S 12C4, equipped with battery control module (BCM.1), advanced control unit (ACU DG-S) and power supply unit (PSU). For installing a 4.3" or 7" TFT touch display. With extra space for adding a maximum of 48 final circuits, or a maximum of 12 variable circuit boards. Please note! The CM charging modules and the TFT touch display are not part of the cabinet module. |
| 40071362525 | DualGuard-S 4C3 | Compact cabinet for central battery system CEAG DualGuard-S 4C3, equipped with battery control module (BCM.1), advanced control unit (ACU DG-S) and power supply unit (PSU). For installing a 4.3" or 7" TFT touch display. With extra space for adding a maximum of 20 final circuits, or a maximum of 5 variable circuit boards. Please note! The CM charging modules and the TFT touch display are not part of the cabinet module. |
| 40071362513 | DualGuard-S US 38 | Free-standing cabinet for sub-stations CEAG DualGuard-S US-S 38, equipped with advanced control unit (ACU DG-S) and power supply unit (PSU). For installing a 4.3" or 7" TFT touch display. With extra space for adding a maximum of 88 final circuits, or a maximum of 38 variable circuit boards. Please note! The TFT touch display is not part of the cabinet module. |
| 40071362512 | DualGuard-S US 30 | Free-standing cabinet for sub-stations CEAG DualGuard-S US-S 30, equipped with advanced control unit (ACU DG-S) and power supply unit (PSU). For installing a 4.3" or 7" TFT touch display. With extra space for adding a maximum of 88 final circuits, or a maximum of 30 variable circuit boards. Please note! The TFT touch display is not part of the cabinet module. |
| 40071362532 | DualGuard-S US 23 | Wall cabinet for CEAG DualGuard-S US-S 23 sub-stations, equipped with advanced control unit (ACU DG-S) and power supply unit (PSU). For installing a 4.3" or 7" TFT touch display. With extra space for adding a maximum of 52 final circuits, or a maximum of 23 variable circuit boards. Please note! The TFT touch display is not part of the cabinet module. |
| 40071362531 | DualGuard-S US 15 | Wall cabinet for CEAG DualGuard-S US-S 15 sub-stations, equipped with advanced control unit (ACU DG-S) and power supply unit (PSU). For installing a 4.3" or 7" TFT touch display. With extra space for adding a maximum of 32 final circuits, or a maximum of 15 variable circuit boards. Please note! The TFT touch display is not part of the cabinet module. |
| 40071362530 | DualGuard-S US 7 | Wall cabinet for CEAG DualGuard-S/US-S 7 sub-stations, equipped with advanced control unit (ACU DG-S) and power supply unit (PSU). For installing a 4.3" or 7" TFT touch display. With extra space for adding a maximum of 28 final circuits, or a maximum of 7 variable circuit boards. Please note! The TFT touch display is not part of the cabinet module. |
| 40071362519 | DualGuard-S US SOU2 | Small distribution board for DualGuard-S/US-S SOU2 sub-stations, equipped with two SOU CG-S 2x4A circuit modules |
| 40071362518 | DualGuard-S US SOU1 | Small distribution board for DualGuard-S/US-S SOU1 sub-stations, equipped with one SOU CG-S 2x4A circuit module |
| 40071362516 | DualGuard-S ESF30 15-P | Wall cabinet for sub-stations with 30 minutes of functional integrity during fire from outside CEAG DualGuard-S ESF30 15-P, equipped with 4.3" TFT touch display, advanced control unit (ACU DG-S) and power supply unit (PSU). With extra space for adding a maximum of 40 final circuits, or a maximum of 15 variable circuit boards. |
| 40071362517 | DualGuard-S ESF30 30P | Free-standing cabinet for sub-stations with 30 minutes of functional integrity during fire from outside CEAG DualGuard-S ESF30 30-P, equipped with 4.3" TFT touch display, advanced control unit (ACU DG-S) and power supply unit (PSU). With extra space for adding a maximum of 58 final circuits, or a maximum of 30 variable circuit boards. |
| 40071362538 | DualGuard-S ESF30 SOU5 | Wall cabinet for sub-stations with 30 minutes of functional integrity during fire from the outside DualGuard-S ESF30 SOU5, equipped with five SOU CG-S 2x4A circuit modules |
| 40071362537 | DualGuard-S ESF30 SOU3 | Wall cabinet for sub-stations with 30 minutes of functional integrity during fire from outside DualGuard-S ESF30 SOU3, equipped with three SOU CG-S 2x4A circuit modules |
| 40071362536 | DualGuard-S ESF30 SOU2 | Wall cabinet for sub-stations with 30 minutes of functional integrity during fire from the outside DualGuard-S ESF30 SOU2, equipped with two SOU CG-S 2x4A circuit modules |
| 40071362535 | DualGuard-S ESF30 SOU1 | Wall cabinet for sub-stations with 30 minutes of functional integrity during fire from the outside DualGuard-S ESF30 SOU1, equipped with one SOU CG-S 2x4A circuit module |