The Eaton DX RT UPS is a single-phase online UPS, with power ratings from 6 - 10 kVA. This UPS is available in a flexible convertible tower or rack form factor. The optional network card (Network-M2) will provide a Gigabit Ethernet connection and enables secure UPS monitoring over HTTPS web browser interface, SNMP v1/v3 protocol and email alarms. This UPS comes with Unity power factor (VA=W) 1.0. Increase battery run time for your application by adding extended battery modules (EBMs) to your UPS
Key technologies: Unity power factor
Applications: Suitable for commercial buildings, medium to larger enterprise data centers. For safety, energy efficiency and a low-carbon future
Compliance with standards: CE, RoHS
Runtime graphs: View DX-RT UPS runtime graphs
Brochure: Download DX-RT UPS brochure
Technical Specifications  | 
DXRT 6Ki  | 
DXRT 6KiXL  | 
DXRT 10Ki  | 
DXRT 10KiXL  | 
Rating (VA/W)  | 
6KVA/6KW  | 
6KVA/6KW  | 
10KVA/10KW  | 
10VA/10KW  | 
Format  | 
Tower/Rack  | 
|||
Input Characteristics  | 
||||
Input voltage range  | 
110VAC-275VAC  | 
|||
Input frequency  | 
40-70Hz  | 
|||
Power factor  | 
≥0.995  | 
|||
Harmonic (linear load)  | 
<3%  | 
|||
Output Characteristics  | 
||||
Power factor  | 
1  | 
|||
Output voltage  | 
208/220/230/240VAC (default 220VAC)  | 
|||
Voltage variation  | 
±1%  | 
|||
Output frequency (battery mode)  | 
(50/60 ± 0.1)Hz  | 
|||
Voltage distortion (linear load)  | 
<1%  | 
|||
Overload capacity  | 
105% - 125% for 10 minutes; 125%-150% for 30 seconds  | 
|||