Descargar documento () de 20
We make what matters work*

Advanced driver assistance systems (ADAS)

Advanced driver assistance systems (ADAS), a series of advanced automobile systems that enhance driver safety and vehicle driveability, is incorporated into vehicles to eliminate the human error factor, which is the predominant cause of collisions and road accidents. Each ADAS consists of an array of sensors, ICs, detectors, passive components, and circuit protection devices providing a range of benefits to users.
elxd-automotive-adas-block-diagram

ADAS and autonomous driving hits the fast lane for smarter, safer vehicles

An overview of the trends and dynamics of advanced driver assistance systems (ADAS) and automated driving systems (ADS) as it pertains to power and communication technologies, including details of design and reliability challenges associated with these technologies. Furthermore, this article discusses solutions to these challenges using industry-leading, new technologies catered to solving these challenges.

Automotive electronics linecard

Eaton’s Electronics Division offers circuit protection, power magnetics, capacitors, supercapacitors and sensors designed for automotive applications. The products are AEC-Q200 or AEC-Q101 qualified for wide operating temperature and high shock and vibration tolerance for the most demanding and rugged conditions.