The Eaton Industrial Gateway Card (INDGW-M2) combines the features of an SNMP agent, HTTP/web server and a Modbus card to facilitate remote monitoring of your UPS system through any Building Management System. Enjoy the freedom to customize and schedule actions, like shutdown protocols and load shedding, and receive immediate notifications during power events, without having to be onsite.
| 
 FUNCTION 
 | 
 Modbus / Facility Web/SNMP 
 | 
| 
 UPS SUPPORTED 
 | 5P, 5PX, 9PX, 9PXM, 9SX, 93PM, 93E 
 | 
| 
 CATALOG NUMBER 
 | 
 INDGW-M2 
 | 
| 
 PART NUMBER 
 | 744-07774 | 
| 
 PROTOCOL SUPPORT 
 | HTTPS, TLS 1.2, SNMPv1, SNMPv3, NTP, TFTP, SMTP, SMTPS, BOOTP, DHCP, SLAAC, SSH, MQTTS, ModbusTCP, Modbus RTU, BACnet IP, BACnet BBMD | 
| 
 UPS SLOT TYPE 
 | 
 Mini-Slot 
 | 
| 
 NETWORK SUPPORT 
 | 
 Ethernet 10/100/1000BaseT 
 | 
| TEMPERATURE AND HUMIDITY MONITORING | 
 Yes, with Environmental Monitoring Probe Gen 2 (catalog number: EMPDT1H1C2, part number: 744-A4026) 
 | 
| 
 SOFTWARE SUPPORT 
 | 
 Intelligent Power Manager 1.61 and higher, Intelligent Power Protector 1.61 and higher, any SNMP compliant Network Management System (NMS) 
 | 
| 
 SUPPORTED MIB 
 | 
 MIB II – Standard IETF UPS MIB (RFC 1628) – Eaton xUPS MIB 
 | 
| 
 O/S SUPPORTED FOR SHUTDOWN 
 | 
 Microsoft Windows, UNIX, and Linux 
 | 
| 
 LOCAL LANGUAGE SUPPORT 
 | 
 English, French, German, Italian, Spanish, Chinese Simplified, Chinese Traditional, Japanese, Russian 
 | 
| 
 OPERATING TEMPERATURE 
 | 
 32 to 104°F (0 to 40°C) 
 | 
| 
 OPERATING HUMIDITY 
 | 
 90% RH max. without condensation 
 | 
| 
 POWER INPUT 
 | 
 5 to 12V 
 | 
| 
 CURRENT CONSUMPTION 
 | 
 500/1000mA max. depending on UPS 
 | 
| 
 DIMENSIONS (H X W X D) 
 | 
 5.2 x 2.6 x 1.7 in. (132.08 x 66.04 x 43.18 mm) 
 | 
| 
 WEIGHT (OZ.) 
 | 
 2.5 
 | 
| 
 REGULATORY 
 | 
 Same as UPS 
 |