Combining a reliable and customizable design with a remote-control display screen featuring a LED bar, the Eaton Ferrups FX UPS provides rugged, IIoT-ready protection for your industrial power infrastructure. The Ferrups FX UPS supports extended runtime applications and can be deployed in harsh power environments where traditional uninterruptible power supply models are susceptible to power surge events. This industrial UPS is a completely updated and revitalized edition that builds upon the decades of proven performance of the legacy Eaton FERRUPS UPS.
Complete your backup power solution by pairing a Ferrups FX UPS with an Eaton Gigabit Network card–the first in the industry to comply with the UL and IEC cybersecurity standards–and the Eaton Intelligent Power Management (IPM) platform for seamless management of your connected equipment.
Applications: Oil and gas, military deployments, 911 centers, machinery automation industrial automation, harsh electrical environments, manufacturing facilities, water/wastewater and healthcare
Keep your equipment secure and register your products to receive automated email notifications regarding the latest firmware updates for cybersecurity.
User-replaceable outlet panel allows you to update yourself as your applications change, technician not required
| Model | FX3100 | 
| CTO part number | FX310000AAA1 | 
| Input/Output voltage | 120/120 | 
| Input connection | Hardwired | 
| Output connection | Hardwired | 
| Model | Description | Ratings | Strings | 
| FXEBM01 | Ferrups FX 48VDC EBM | 70Ah | 2 strings | 
| FXEBM03 | Ferrups FX 48VDC EBM | 70Ah | 3 strings | 
| FXEBM04 | Ferrups FX 48VDC EBM | 100Ah | 3 strings | 
| FXEBM06 | Ferrups FX 48VDC EBM | 140Ah | 3 strings | 
| Ferrups FX model | Bypass | 
| FX3100 | BPEFXMBB02/BPEFMBBM02 |