지식 검색
문서 다운로드 () / 20
당신의 필요한 일, 이튼이 합니다*
Medium-voltage switchgear

Power Xpert XGIS compact arc-resistant medium-voltage switchgear

Eaton’s Power Xpert XGIS medium-voltage switchgear delivers an option that is small in size and big in value, with high reliability and enhanced safety to a variety of application needs. The enhanced safety, compact footprint and maintenance-free design of Power Xpert XGIS lower the total cost of ownership of the system.

Voltage
Up to 38 kV
Continuous Current
Up to 2500 A
Interrupt rating
Up to 31.5 kAIC

핵심 기능

  • Arc-resistant type AFLR​

  • Robust mechanical and electrical interlock system​

  • No gas filling on-site during installation​

  • Installation altitude up to 4000m​

  • Front accessible cables

Take a tour of the Power Xpert XGIS switchgear

Watch these videos to learn more about our Power Xpert XGIS compact arc-resistant medium-voltage switchgear

    Intelligent operation

    Users can enhance their maintenance and operation program with the addition of Eaton’s Brightlayer software suite. With the ability to monitor breaker and switch position, tank pressure and protective relaying functions, personnel can remotely monitor the switchgear health.

    Engineering support you can count on.

    With more than 1,500 experts in 60 locations throughout North America, and more around the world, Eaton’s Electrical Engineering Services and Systems team is one of the largest and most experienced service organizations in the industry. From design to installation, commissioning, maintenance and training – Eaton can support you every step of the way.
    사양

    Ratings

    RATED MAXIMUM VOLTAGE 36/38 kV
    RATED FREQUENCY 50/60 Hz
    CONTINUOUS CURRENT (BREAKER & BUSBAR SYSTEM) 1250 A, 2500 A
    INTERRUPT RATING (BREAKER, BUSBAR SYSTEM, GROUNDING/EARTHING CIRCUIT) Up to 31.5 kA - 3 s rms symmetrical
    RATED PEAK WITHSTAND CURRENT (BUSBAR SYSTEM) 82 kA
    RATED SHORT-CIRCUIT MAKING CURRENT (BREAKER) 82 kA
    BASIC IMPULSE LEVEL (BIL) 36/38 kV - 170 kV peak
    POWER FREQUENCY WITHSTAND VOLTAGE 80 kV
    INTERNAL ARC CLASSIFICATION AFLR - 31.5 kA - 1s
    ALTITUDE
    Up to 4000 m

    Standards

    IEC 62271 - 1, - 100, - 102, - 200
    THIRD-PARTY APPROVAL/RECOGNITION UL, CESI (STL)
    SEISMIC QUALIFICATION IBC and CBC

    Enclosure

    ACCESS
    Front
    INSULATING MEDIUM SF6
    BUS INSULATION Solid Shielded Insulating System
    ENCLOSURE TYPE Indoor, NEMA 1
    EXTERNAL ENCLOSURE DEGREE OF PROTECTION IP2X, IP4X Available
    PRIMARY LIVE PARTS WITHIN AND TANK DEGREE OF PROTECTION IP65
    INDOOR SECTION DIMENSIONS (TYPICAL) 600 mm (23.6") w x 1800 mm (70.9") d x 2700 mm (106.3") h

    Devices

    SWITCHING DEVICE Vacuum circuit breaker
    GROUNDING and ISOLATING DEVICE Three-position disconnect switch, open/closed/ready-to-ground
    DEVICE MOUNTING Fixed

    Mechanism

    RATED OPERATING SEQUENCE 0 – 0.3s – CO – 15s – CO A

    Conditions

    Operating conditions

    • Normal operating conditions, according to IEC 62271-1 for indoor switchgear.

    Ambient air temperature and humidity

    • Less than or equal to 40 °C (104 °F)
    • Less than or equal to 35 °C (95 °F) on average over 24 hours
    • Greater than or equal to -5 °C (23 °F)
    • Relative humidity (for a period over 24 hours) < 95%

    Storage Conditions

    • In order to retain all of the functional units qualities when stored for prolonged periods, we recommend that the equipment is stored in its original packaging, in dry conditions sheltered from the sun and rain at a temperature of between -25 °C and +55 °C

    다운로드 링크