資料をダウンロードする () の 20

Optical network terminals

Optical network terminals (ONTs) are essential devices in fiber-to-the-home (FTTH) and other fiber-based communication networks. They convert optical signals into electrical signals, enabling devices like computers, phones, and routers to connect to the network.
ELXD computing optical network terminal block diagram
elxd-banner-small-circuit-protection.png

A. PTS PTC resettable fuse

B. TVS diode ESD suppressor

elxd-banner-small-sensor.png

C. Epoxy coated NTC thermistor

D. Metal shunt Current sense resistor

elxd-banner-small-magnetics.png

E. EPM DC-DC converter

F. Common mode chokes: CMS / ECMx

G. MFB Ferrite bead

H. LANx LAN transformer

elxd-banner-small-capacitor.png

I. Coin cell: KR / KVR, KW / KVW

J. EHBSA hybrid polymer capacitor (commercial grade is coming)

Eaton CLCC series for Ethernet applications

Ethernet LAN (Local Area Network) is an essential piece of modern networking. Ethernet forms the backbone of most data networks around the globe due to its robust performance and scalability. Eaton’s CLCC is a complete Chip LAN auto transformer and common mode choke combination solution offering flexible and reliable network PHY.