資料をダウンロードする () の 20

Integrated access device

Integrated access device enables the integration of traditional analog user access into IP voice networks. It is a crucial component in the transition from analog to IP-based communication systems, allowing for the smooth evolution of voice services while leveraging the advantages of IP networks. Electronic components provide the necessary support for signal transmission and ensuring the reliability of the communication system.
elxd-computing-integrated-access-device-block-diagram.jpg
elxd-banner-small-cpoc.png
  • SMD fuses: 0603FA (0.25A - 5A), CC06H (0.5A - 8A), CC12H (0.25A - 30A), 2410FA (0.5A - 15A), 1245HC (60A - 100A)
  • PPTC resettable fuse: PTS0805 / PTS1206, PTSLR0603 / PTSLR0805 / PTSLR1206 / PTSLR1210

 

elxd-banner-small-cpov.png
  • (Data line) TVS diode, ESD suppressor, Multilayer varistor: TVS Diodes, TVS Diode Array, PolySurg, MLV Varistor
  • (Power Line) High power TVS diode, Metal oxide varistor: TVS Diode SMFE (200W) / TVS Diode SMAJE (400W) / TVS Diode SMBJE (600W) / TVS Diode SMCJE (1500W)​, MOVTP, MOVGT
elxd-banner-small-magnetics.png
  • Molding power inductor: EXL1VHCM1A, MPIA
  • SDCL / SDCH semi-shielded power inductor
  • MCL chip inductor / MFB ferrite bead 
elxd-banner-small-sensor.png
  • NTC thermistors: Epoxy coated, Glass coated, PCB SMB
  • Current sense resistors: metal film / metal shunt / metal strip
elxd-banner-small-timing-device.png
  • E5X / E3X / E3K Crystal resonator
elxd-banner-small-capacitor.png
  • EHBSA hybrid polymer capacitor (commercial grade is coming)

 

Eaton fast-acting fuses support PoE++ specifications for RJ45 connectors

Eaton Bussmann 0603HV fast-acting fuses help protect electronic circuits in VoIP phones, IP cameras, and Wi-Fi/RFID readers that utilize RJ45 cables from shorts and overcurrent conditions.