Download document () of 20
Connettività & Software

Intelligent Power Protector di Eaton

Il software Intelligent Power Protector (IPP) di Eaton assicura lo spegnimento graduale e automatico dei dispositivi di rete durante un'interruzione prolungata dell'alimentazione, prevenendo la perdita di dati e salvando il lavoro in corso. Come parte del sistema di gestione della rete elettrica di Eaton, IPP collabora con Eaton Intelligent Power Manager per fornire una gestione e protezione completa dell'alimentazione.

Automated graceful shutdown

of equipment powered by UPS, ensuring system uptime

Interact with Intelligent Power Protector

Specifications

Capability overview

SAVE TIME AND MONEY
  • Avoid data loss by gracefully shutting down computers and virtual machines/servers powered by an Eaton UPS during an extended power outage
  • Provides redundancy capability for dual-cord servers
  • Easy-to-use interface from any PC with a Web browser
  • Can be remotely managed, configured and updated with Eaton’s Intelligent Power Manager
REDUCE RISK
  • Watchdog capability keeps kiosks with a PC or server running smoothly by automatically identifying hang-ups and rebooting the machine
  • Acquires UPS information through local or network communication and can be easily deployed on many computers
  • Can communicate with the protected device directly (via USB) or through the network (via Web/SNMP card)
Download Links
X
Download Close