Ricerca risorse
Scarica il documento () sui 20
Connettori di rete e per l’automazione

Mini-Line Cordsets and Receptacles

Improve the efficiency, safety and uptime of your facility with Crouse-Hinds series LynxPOWER industrial connectivity solutions.

Mini-Line cordsets and receptacles are specifically designed for industrial automation applications in which power or signal connections are exposed to long-term physical stresses and subjected to liquids or oils.  Mini-Line is ideal for industrial manufacturing, production line equipment, packaging equipment, conveyors and assembly lines, plus food and beverage processing equipment. 

Mini-Line connection points mean less downtime, easier maintenance and increased safety by replacing traditional hard wiring with a plug-and-run modular pre-wired system.  These products have excellent resistance to welding flash, hot chips and other severe conditions found in demanding manufacturing settings.  The molded-to-cable construction of the one-piece cordset ends creates a bond that is impervious to penetration from external contaminants. 

Select from a wide range of standard and custom Mini-Line cordsets and receptacles in a variety of configurations.

Certifications and compliances

  • NEMA 1, 3, 4, 6P, 13
  • IEC IP68
  • UL Listed 2238, File No. E468986
  • CSA certified, File No. LR13963

Design features

  • Indicating arrow for easy identification and proper alignment of keyway
  • Vibration-resistant ratchet coupler design prevents loosening in severe and high vibration applications 
  • Couplers pass 1,000-hour salt spray test for exceptional corrosion resistance
  • Shroud and cork design rated for 1,200 PSI hose down spray, exceeding IEC IP68 and NEMA 6P ratings
  • Gold over nickel female contact plating provides superior conductivity and corrosion resistance
  • Superior bonding receptacle to pigtail epoxy potting ensures excellent reliability by preventing pigtail pull-out
  • Mini-Line cordsets available in 2-pole through 12-pole 16 AWG cable for 6A, 7A, 8A, 10A and 13A applications
  • Internal contact support maintains pin location both pin-to-pin and pin-to-face dimensions
  • Multiple cable options available to suit nearly every industrial application

Standard materials

  • Cable jacket options – PVC (STOOW); rubber (SOOW); thermoplastic elastomer (SEOW)
  • Coupler – zinc, nylon, stainless steel or aluminum 
Caratteristiche

Evidenzia le differenze
Mostra solo le differenze di prodotto
Nascondi i risultati senza corrispondenze
Scarica i link