Ricerca risorse
Scarica il documento () sui 20
Dispositivi a spinotto piatto

Pauluhn Marine Interior ANSI NEMA Receptacles

Designed for marine interior applications, Crouse-Hinds series Pauluhn marine interior ANSI NEMA receptacles conform to IP20 standards and come in a range of single and double configurations with square, round or semi-oval face receptacles.  Flush mount and GFCI versions are also available.

The 15A, 20A and 30A devices are manufactured in a choice of corrosion-resistant enclosures, including cast marine brass, copper-free aluminum or non-metallic construction.

Certifications and compliances

  • Conforms to IP20
  • ABS

Design features

  • Watertight straight blade ANSI NEMA type receptacle
  • Water shedding wall mount design
  • Accepts standard ANSI NEMA type plugs
  • Optional double-pole rotary switch combinations
  • Available mating metal or nylon plugs with integral threaded ring maintain a watertight seal
  • Cast marine brass or copper-free aluminum construction available
  • Captive threaded receptacle cap
  • Neoprene gasket resists petroleum
  • Heavy duty mounting pads
  • Silicone lubricant provided for cover screws and flange
  • Available in 125 VAC and 250 VAC
  • Receptacles will accept 15 or 20 amp plugs

Standard materials

  • Receptacle box – cast marine brass, cast copper-free aluminum or non-metallic
  • Receptacle cover – cast marine brass, stainless steel or non-metallic
Caratteristiche

Evidenzia le differenze
Mostra solo le differenze di prodotto
Nascondi i risultati senza corrispondenze
Scarica i link