The Crouse-Hinds series MTL CPAC surge protection range for video surveillance systems provides protection from electrical transients at both the camera and video recording equipment. With the increasing reliance on video systems for security in industrial, process and commercial facilities it is important to design in protection against lightning induced transients due to its location in exposed outdoor environments.
Eaton’s experience in providing surge protection in harsh environments provides assurance of providing protection for critical video surveillance infrastructure. The Eaton surge protection solutions cover AC DC and Power over Ethernet power connections, PTZ (pan, tilt and zoom) control interfaces, Ethernet digital along with legacy RS232/422/485 and analog legacy video interfaces.
| Part Number | Application | Connector | Product |
|
ZB24521 |
Video/Controller out 50 Ω |
BNC F/F |
Video |
ZoneBarrier |
ZB24584 |
Video 75 Ω |
BNC F/F |
Video |
|
ZB24510 |
PTZ |
Terminal strip |
RS232 |
ZoneBarrier |
ZB24518 |
PTZ 2-wire |
Terminal strip |
RS485 |
|
ZB24587 |
PTZ 4-wire |
Terminal strip |
RS485 |
|
ZB24528 |
PTZ |
Terminal strip |
RS422 |
|
ZB24575 |
Camera power |
Terminal strip |
12Vdc |
ZoneBarrier |
ZB24580 |
Camera power |
Terminal strip |
24Vdc/ac |
|
MA15/D/1/SI |
Camera power |
Terminal strip |
120Vac |
MA15 |
MA15/D/2/SI |
Camera power |
Terminal strip |
220-240Vac |
|
MA15/D/1/SI |
Controller power |
Terminal strip |
120Vac |
MA15 |
MA15/D/2/SI |
Controller power |
Terminal strip |
220-240Vac |
|
ZB-CAT6-4PPOE/D |
Controller out |
RJ45 CAT6 |
LAN |
ZoneBarrier |
ZB-CAT6-4PPOE/D |
Power over Ethernet ++ |
RJ45 CAT6 |
CAT 6/48Vdc |
|
ZS24281 |
Camera protection |
Cable glands |
Pole Top Enclosure |
|