Scarica il documento () sui 20
Power conversion

Laser power supplies

Eaton's laser power supplies include solutions for medical, scientific, industrial and semiconductor-manufacturing applications. Solutions include the products previously supplied by Laser Drive Incorporated. Standard products include:

  • Helium neon laser standard power supplies up to 63 watts
  • Argon laser power supplies with anode outputs from 70 - 220VDC and 3 - 12A
  • Dye and excimer laser capacitor chargers with outputs from 5KV - 10KV and 600W - 3000W

Eaton's broad array of standard products can be leveraged to quickly develop custom solutions.

Caratteristiche principali

HeNe_power_supply_220.jpg

Helium-neon laser power supplies

Eaton's HeNe laser power supplies feature output current filters that provide laboratory quality DC output curents with very low ripple components. Output fault protections include short circuit, open circuit and repeated arcs to ground. Additional features include:

  • Staring voltage ranges from 7kV to 12kV; power ranges from 5 to 63 watts.
  • Available in compact OEM and laboratory bench top configurations.
  • CDRH start delays are available on most models.

Argon laser power supplies

Model 8400 & 9400 power supplies features include: very low noise, power factor correction, a regulated heater output and regulated laser-head fan output.

  • Model 8400 power supplies: 70 - 220 VDC anode voltage, 200 - 240 VAC input
  • Model 9400 power supplies: 70 - 120 VDC anode voltage, 100 - 240 VAC input

The Model 9300 power supply eliminates the need for a separate power supply and umbilical cable; the case is a standard laser head foot print ready to accept many laser heads. The anode output provides 70 - 120 VDC @ 3 - 10A; the filament output provides 2.6 VDC @ 20A nominal.

argon_power_supply_220.jpg
excimer_laser_capacitor_charger.jpg

Dye & excimer laser capacitor chargers

Eaton's dye and excimer laser power supplies feature universal inputs (90 to 264 VAC, 50/60 Hz), 0.98 power factor correction and medical regulatory agency approvals. Additional features include:

  • Model 7800 dye laser capacitor charger: +/- 5KV output, 3000W average power, optional trigger and auxiliary outputs
  • Model 7810 Excimer laser capacitor charger: +/- 10KV output, 600W average power, 24V @6A auxiliary output
Custom laser power supplies
 
Eaton can leverage a broad array of high-efficiency topologies and standard products to reduce development and unit costs and accelerate time to market for a wide range of modified and custom medical and industrial laser power supplies:
  • Electrical parameters optimized for any type of laser technology
  • Value-added solutions including enclosures, fans, switches, and cable assemblies
  • Application specific, regulatory-agency compliances including IEC 60601-1
medical_laser_power_supply.jpg
Scarica i link