Scarica il documento () sui 20
Hold down and release actuators

Separation nuts

Eaton's non-explosive actuator solutions include G&H Technology separation nuts. These restraint and release devices utilize redundant, split-spool initiators to provide rapid releases with low power consumption.

Caratteristiche principali

  • Safe handling and deployment; non-explosive actuators do not require the explosive materials precautions associated with pyrotechnic actuators.
  • Fragment and debris-free operation.
  • Form, fit, and function replacements for pyrotechnic actuators can be quickly developed.
hold_down_preloading_assembly.jpg

Rapid releases across a wide range of operating temperatures

Separation nuts are available with standard load ratings from 4500 to 9500 pounds (20 to 42.2 kilonewtons). Customer-defined load ratings and attachment-bolt sizes are also available.

Separation nuts utilize split-spool initiators as hold down preloading assemblies and 1/4 or 5/16 inch load attachment bolts as hold down release actuators. After electrical initiation, load deployment is facilitated by threaded-segment release of the load-attachment bolt.

Heritage proven, custom-solution capabilities

Separation nut program heritage includes applications that extend from low-earth orbits to landings on Mars. The technologies used in these critical applications can be leveraged to accelerate the development of custom release mechanisms to support a wide range of mission requirements:

  • Customer-defined load ratings and response times.
  • Single or redundant initiation.
  • Cryogenic ratings, nickel platings, and a wide range of mounting configurations.
  • Form, fit, and function replacements for pyrotechnic actuators.
  • Integrated connector and cable assemblies.
Non_Explosive_Actuator_(NEA)_electronic_mechanism.jpg
test_non_explosive_actuator.jpg

Field reset & refurbishment capabilities

Field refurbishment is accomplished by replacing the expended initiators. Refurbishment costs are typically less than 20% of the cost of replacing one shot, pyrotechnic devices.

  • The refurbishment process can be performed in less than ten minutes.
  • Additional cost savings during testing are attained by eliminating the safety-assurance requirements inherent to firing pyrotechnic actuators.

Multiple-test sequences can also be facilitated by replacing the split-spool initiators with the field resetable mechanical initiator pictured to the left.

  • Field resetting is accomplished in under five minutes with no parts replacements.
  • The mechanical initiator imparts less shock than pyrotechnic devices and reduces the potential of damaging sensitive equipment during testing.