Scarica il documento () sui 20
Mil-Aero, defense and space connectors, backshells and contacts

Signal contacts

Our industry experience includes the production and improvement of aeronautic European standard signal contact specifications. We offer signal contacts for main circular and rectangular product ranges.

Caratteristiche principali

  • Reliable and sturdy solution: all contact definitions (split or multilam contact and gold or silver plating) and manufacturing processes (machining, stamped and formed, full and selective plating) are qualified by an independent organization (AECMA)
  • Proven solution: our contacts are used on the latest major European airframe programs, industrial activities
  • Quadrax and power contacts: sole supplier of quadrax and Power EN3155 qualified contacts
  • REACH solution: all contacts and manufacturing processes are REACH compliant
Caratteristiche

Flexible by design

Using ARINC 600 series in your application saves time from design to maintenance using a front or rear removable contact solution.

Up to 800 contacts

High density, ARINC 600 connectors can be fitted with up to 800 #22 signal contacts or 56 #8 power or quadrax contacts.

Evidenzia le differenze
Mostra solo le differenze di prodotto
Nascondi i risultati senza corrispondenze