Scarica il documento () sui 20
Mil-Aero, defense and space connectors, backshells and contacts

Power contacts

With proven experience in producing and improving aeronautic American and European standard power contact specifications, Eaton offers a wide range of contacts for high power current under high temperatures and vibration constraints to conform with new aeronautic and military aircraft.

Our full range of high voltage and high current power solutions will help you with the electrification of your aircraft. With different contact sizes, plating’s and materials, our high power connectors are suited to withstand harsh environmental conditions while providing high reliable interconnection systems of next generation aircraft. Whether it be for defense or aerospace applications following military and aviation standards, Eaton guarantees a high reliability and high performance for all your power needs.

Caratteristiche principali

  • Ruggedized solution: plating, material and manufacturing process conform with American and 
  • European standards
  • A proven solution: contacts are used on latest major European airframe programs
  • REACH solution: all contacts and manufacturing processes are REACH compliant
Caratteristiche

Plating and material options

Our solid steel shell is cadmium-plated and withstands 48 hours of salt spray and 500 mating cycles. Marine bronze shells can withstand a minimum of 500 hours of salt spray.

Safe and secure handling

The first mate-last break ground contact is safely connected to the shell. The additional pilot contact allows the usage in hot mate/unmate conditions (breaking capacity).