Scarica il documento () sui 20
Mil-Aero, defense and space connectors, backshells and contacts

D-sub hermetic series

D-sub hermetic receptacle connectors feature steel housing and cadmium, tin or gold plating and comply with MIL-C-24308 standard. Connectors are available in solder flange for perfect hermeticity and in screw mounting flange configuration for easy replacement.

Caratteristiche principali

  • Low leak rate 
  • Rectangular rack and panel 
  • High density and compact connector 
  • Customizable to any need and MIL-C-24308 standard compliant 
  • Operating temperature range: -55°C to +125°C /  -67°F to 257°F
  • Hermeticity: 10-7 atm.cm3/s under helium
Scarica i link