Scarica il documento () sui 20
Mil-Aero, defense and space connectors, backshells and contacts

8525 hermetic series/EN3646

8525 connectors are the combination of pressure robustness and compactness and are used for sensors and space constrained applications. The hermetic receptacle connector with stainless steel housing and bayonet coupling interface allow a very quick mating. The passivated stainless steel housing is suited to withstand harsh environmental conditions.

Caratteristiche principali

  • Extreme low leak rate 
  • Quick mating 
  • Customizable to any need 
  • Qualified according to EN3646 standard 
  • Compliant with HE302 and VG95328 
  • Compact 
  • Operating temperature range: -55°C to +200°C / -67°F to 392°F
  • Hermeticity: 10-7 atm.cm3/s under helium
Caratteristiche

Evidenzia le differenze
Mostra solo le differenze di prodotto
Nascondi i risultati senza corrispondenze
Scarica i link