Scarica il documento () sui 20
Mil-Aero, defense and space connectors, backshells and contacts

09 series strain relief adapters

Eaton's 09 backshells are ideal for medium- to heavy-duty clamp applications. For strain relief, our 001 part designator is a cable clamp that grips the wire bundle to prevent contacts from pulling out of connectors; and our 021 part designator uses a tie wrap to prevent the bundle and contact from pulling out of the connector insert. Straight and 90° configuration angles secure wire direction. 

M85049 “N” backshell category-approved design seats at the root of connector teeth, preventing loose engagement and loss of attenuation for electrical continuity. The 09 Series uses standard plastic straps to secure the bundle and prevent contact and wires from being pulled out of connector inserts. Self-seating couplings are manufactured to AS85049 QPL Stand “N” category for non-detented, self-locking coupling devices.

Caratteristiche principali

  • Non-detented, self-locking coupling
  • Mates to all MIL-spec connector series (D38999 series I–IV, MIL-C 26482 Series II, MIL-C-50151, EN2997, EN3645)
  • Both cable clamp options have straight and 90 degree designs
  • Standard plastic straps to secure bundle, contact and wires.
Caratteristiche

Wide range of backshells

A cable clamp, a right-angle design, or more generally a sealing level could be required at the rear of the plug. We offer a complete line of backshells for all industrial product series with cable clamp, flexible conduit adapters, PG gland, individual wire sealed, right-angle backshell, and many other backshell types to meet your needs. Our overmolded cable assemblies provide a complete turn-key interconnect solution.

Color coding keys available

When several connectors are close to each other, it could be necessary to be able to determine quickly what connector needs to be connected to another one. Thanks to a color coding ring available, we offer a visual discrimination for the UTS series. Discrimination of connectors is also possible for all other series with our discrimination pins.

Evidenzia le differenze
Mostra solo le differenze di prodotto
Nascondi i risultati senza corrispondenze
Scarica i link