Ricerca risorse
Scarica il documento () sui 20
Sezionatori

Pauluhn Watertight Snap Switch

Crouse-Hinds series Pauluhn watertight snap switches are available in 15, 20 or 30 amps in a wide range of switch type configurations, including single-pole, two-pole, three-way or four-way units.

The IP66 rated switches are manufactured in cast marine brass or copper-free aluminum construction for marine applications where watertight requirements and corrosion resistance are necessary.

Certifications and compliances

  • Conforms to IP66
  • ABS

Design features

  • Watertight toggle switch
  • Wide range of switch types in single-pole, two-pole, three-way or four-way units
  • Cast marine brass or copper-free aluminum construction available
  • Heavy duty mounting pads
  • Neoprene gasket resists petroleum and provides a watertight seal
  • Silicone lubricant provided for cover screws and flange
  • Switches rated at 15, 20 or 30 amperes

Standard materials

  • Box, cover and handle – cast marine brass or copper-free aluminum
  • Hardware – stainless steel
  • Gasket – one-piece neoprene
Caratteristiche

Evidenzia le differenze
Mostra solo le differenze di prodotto
Nascondi i risultati senza corrispondenze
Scarica i link