Ricerca risorse
Scarica il documento () sui 20
Sezionatori

Pauluhn Interior Toggle Switch

Designed for marine interior applications, the Crouse-Hinds series Pauluhn interior toggle switch conforms to IP20 standards and comes in a range of configurations, including single-pole, two-pole, three-way four-way, switch/receptacle or switch/pilot light.

The 15A and 20A devices are available in cast marine brass, copper-free aluminum or non-metallic construction.

Certifications and compliances

  • Conforms to IP20
  • ABS

Design features

  • Choice of single-pole, two-pole, three-way or four-way switches, switch/receptacle combination or switch/pilot light combination
  • Choice of corrosion-resistant enclosures in cast marine brass, copper-free aluminum or non-metallic
  • Pilot light illuminates during switch activation
  • Flush mount versions available

Standard materials

  • Housing – cast marine brass; copper-free aluminum; non-metallic
  • Cover – brass; stainless steel; non-metallic
Caratteristiche

Evidenzia le differenze
Mostra solo le differenze di prodotto
Nascondi i risultati senza corrispondenze
Scarica i link