Ricerca risorse
Scarica il documento () sui 20
Pulsantiere

EDS Explosionproof Motor Starter Control Stations

Crouse-Hinds series EDS explosionproof motor starter control stations are used with magnetic starters or contactors for remote control of motors.  EDS motor starer control stations are factory sealed to prevent arcing of the enclosed device from causing ignition of a hazardous atmosphere external to the enclosure.  Factory sealing eliminates the need for external seals, simplifying installation and reducing costs.

Certifications and compliances

  • Class I, Divisions 1 & 2, Groups B*, C, D
  • Class II, Division 1, Groups E, F, G
  • Class II, Division 2, Groups F, G
  • Class III
  • NEMA 3, 7B*CD, 9EFG

*Class I, Group B: all units can be modified for Class I, Group B usage. Add suffix -GB to the catalog number.  Seals must be installed within 1-1/2" of each conduit opening in Division 1.  In Canada, for Group B applications, contact factory.

Design features

  • Factory sealed devices eliminate external seals, reduce installation problems, lower installation costs and improve safety
  • Are used with general purpose snap and pushbutton type switches
  • Mounting lugs and taper tapped hubs with integral bushings
  • Large machine screws for fastening covers to bodies
  • Lockout hole for padlock having 1/4" hasp is provided when used with covers for front lever and side rocker type operation
  • Close tolerances in machining of wide, mating flanges and journalled shafts and bearings for front button operation, produces flametightness of enclosure joints
  • On enclosures with front lever and side rocker type operating handles, threaded type shafts and bushings are used to ensure flametightness
  • Dead end (EFS or EDS) or through feed (EFSC or EDSC) hubs – 1/2" to 1" sizes

Standard materials

  • Bodies – Feraloy iron alloy or copper-free aluminum
  • Shafts and shaft bushings – stainless steel
  • Sealing enclosures – copper-free aluminum
Caratteristiche

Evidenzia le differenze
Mostra solo le differenze di prodotto
Nascondi i risultati senza corrispondenze
Scarica i link