Ricerca risorse
Scarica il documento () sui 20
Pulsantiere

CEAG EFS Ex-d Control Stations

Eaton's Crouse-Hinds series CEAG EFS explosion-protected control stations are constructed of light alloy metal and are equipped with up to three components to switch and control processes in Zones 1, 2, 21 and 22 hazardous areas.  CEAG EFS control stations have an IP67 ingress protection rating, allowing for universal use in areas prone to adverse environmental conditions.

A comprehensive number of built-in components—such as signal lamps, pushbuttons and switches—are available for installation inside the enclosure.  To facilitate insertion of cables into the entries, Ex-d threads for ¾” Ex-d cable glands are available.

Certifications and compliances

  • Marking accd. to 94/9/EC: Ex II 2 G Ex d IIC T6; Ex II 2 D IP67 T85°C
  • EC-Type Examination Certificate: LOM 03 ATEX 2034
  • IECEx Certificate of Conformity: IECEx BKI 07.0027
  • Marking accd. to IECEx: Ex d IIC T6; Ex tD A21 IP67 T80°C
  • Permissible ambient temperature: -20°C up to +55°C
  • Protection class: I
  • Degree of protection accd. to EN 60529: IP67

Design features

  • Available in a wide range of component configurations, including pushbuttons, switches, signal lamps, emergency stop and ammeters
  • High degree of protection: IP67
  • High mechanical, chemical and thermal resistance

Standard materials

  • Enclosure – cast aluminum with a natural finish
Caratteristiche

Evidenzia le differenze
Mostra solo le differenze di prodotto
Nascondi i risultati senza corrispondenze
Scarica i link