Ricerca risorse
Scarica il documento () sui 20
Comandi per nastri trasportatori, interruttori di allineamento e segnalazione

AFU Explosionproof Addressability Control Switch

Crouse-Hinds series AFU explosionproof addressability control switches provide instant digital monitoring capability to identify emergency situations during conveyor operations.  AFU switches function as an emergency or normal "STOP" switch for conveyor lines, cranes, unloaders and bulk handling systems when the switch is actuated.  Certified for use in Class II, Division 1 and 2 hazardous areas.

Certifications and compliances

NEC/CEC

  • Class II, Division 1, Groups E, F, G
  • Class II, Division 2, Groups F, G
  • Class III
  • Encl. 3, 5
  • NEMA 3, 4, 9EFG
  • IP66
  • UL standard: UL698
  • CSA standard: C22.2 No. 30

 

Design features

  • Furnished with one or two end units, each containing 2-NO and 2-NC contact arrangements
  • Precision switches provide maintained contact (switches have a snap action mechanism)
  • Multiple conduit hubs (two 1"); cast mounting lugs on 1-1/2" centers permit attachment to the web of a standard 3" angle iron
  • In installation, the actuating line or cable is connected from a fixed point to the loop on the end unit; a pull on the line of the required operating force and with a total movement of 1/2" actuates the plunger, opens the switch and trips the red painted indicating arm forward, which locks the plunger in the actuated (switch open) position; returning the indicating arm to its normal position resets the mechanism; a typical installation would include single end switch units at each end of the conveyor with double end switch units between
  • Depending on the size and length of line, supports at properly spaced intervals may be necessary to ensure that the line or cable weight alone will not actuate switch
  • Provides instant digital monitoring capability to identify emergency situations during conveyor operations

Standard materials

  • Enclosure – Feraloy iron alloy or copper-free aluminum
  • Plunger – stainless steel
  • Loop – bronze or copper-free aluminum
  • Indicating arm – steel
Caratteristiche

Evidenzia le differenze
Mostra solo le differenze di prodotto
Nascondi i risultati senza corrispondenze
Scarica i link