Ricerca risorse
Scarica il documento () sui 20
A campata alta, a campata bassa e industriali

Champ Pro WPMV LED Industrial Wallpack Light Fixtures

The Crouse-Hinds series Champ Pro WPMV is uniquely engineered to provide a low profile wallpack solution for industrial lighting applications.  It’s the ideal choice for vertical surface lighting where conditions require high quality, reliable illumination.

Champ Pro WPMV LED wallpacks are engineered to provide maintenance-free illumination, long life and high performance in industrial areas.  They are available from 3,000 to 7,000 lumens and are designed for extreme conditions.

RELIABILITY
60,000 hours at 55°C ambient
PERFORMANCE
Continuous light levels in extreme ambient temperatures
SAFETY
Maintenance-free illumination, long life and high performance

Certifications and compliances

UL standards

  • UL1598
  • UL1598A
  • UL8750

CSA standard

  • C22.2 No. 250

Marine and wet locations, NEMA 4X, IP66

Design features

  • Engineered to perform in ambient temperatures from -40°C to +55°C
  • Die cast aluminum LED housing provides efficient thermal path to heat sink assembly
  • Vertical fin design facilitates air flow and dust shedding
  • Type 4X rated
  • Impact-resistant lens sealed from the outside environment provides ingress protection against water and dust
  • 60,000+ hours of operation at 55°C
  • Up to 116 lumens per watt
  • Contractor-friendly design is ideal for both retrofit and new construction
  • Yoke mount and hub mount options are available
  • Available with a photocell

Standard materials

  • Fixture housing and door frame assembly – die cast aluminum with Corro-free epoxy powder coat
  • External hardware – stainless steel
  • Window – tempered glass
  • Gasket – silicone

Drawings and design support

Caratteristiche

Evidenzia le differenze
Mostra solo le differenze di prodotto
Nascondi i risultati senza corrispondenze
Scarica i link