Scarica il documento () sui 20
Oxygen systems

Slimline™oxygen concentrators

Eaton’s Slimline™ oxygen concentrators provide military aircraft with improved oxygen generation performance while reducing weight and the consumption of bleed air. 

The compact design features on these oxygen concentrators significantly reduces the time necessary to perform O-level and I-level testing and maintenance activities for the life of the unit. When Slimline model OC1169 is paired with our upgraded OM0063 oxygen monitor it can perform system-level M-BIT eliminating the need for additional O-Level test assets. 

Our model OC1077 operates on AC power, features an integral coalescing particle filter and requires no daily service or depot-level maintenance. Both models deliver significant life cycle cost advantages compared to liquid oxygen concentrators.  Slimline OC1169 is designed for retrofit and new production on F/A-18C and -18D Hornet, F/A-18E and -18F Super Hornet and F/18-18G Growler aircraft. Slimline OC1077 is the second-generation oxygen concentrator for the AV-8B Harrier on-board oxygen generating system (OBOGS).