Scarica il documento () sui 20
Oxygen systems

Primary and secondary oxygen regulators

Eaton’s primary and secondary oxygen regulators are part of the portable life support unit of an astronaut’s extravehicular mobility unit (EMU), more commonly known as a spacesuit. These motor-controlled regulators are used to manage ventilation pressure within the spacesuit assembly to accommodate an astronaut's oxygen demand or when the primary pressure control module becomes disabled.

Caratteristiche principali

  • Reduced lead time, qualification cycle and cost
  • Lightweight and compact
  • Lower customer support costs
Caratteristiche

Specifications

Item Imperial          Metric
Medium Nitrogen  
Inlet Pressure 600 to 4,800 psig (41 to 331 barg)
Outlet Pressure 285 to 315 psig  (20 to 22 barg)
Lockup Pressure 325 psig (22 barg)
Inlet Proof Pressure 6,750 psig (465 barg)
Outlet Proof Pressure 600psig (41barg)
Inlet Burst Pressure  11,250 psig  (776 barg)
Outlet Burst Pressure 1,000 psig (69 barg)
Flow 0.150 lbm/s  
Internal Leakage < 2.8 x 10-2 sccs  
External Leakage < 1.0 x 10-3 sccs  
Weight  1.0 lb max  (0.45 kg)