Scarica il documento () sui 20
Releases and restraints

Manual parachute release

Eaton's manual parachute releases are designed to release easily under high parachute riser loads and is in use by ejection seat pilots all over the globe. From the first generation parachute releases, to the most current low load second generation parachute canopy release, Eaton has a full spectrum of capability depending on your unique requirements. The second generation parachute release enables the downed aircrews to separate themselves from their parachute canopy under even the most severe land and water drag conditions, protecting them from potentially lethal injuries. During daily operation the manual canopy release features a tactile and audible "snapin" secure male connection, and a two motion singlehanded release mechanism. A safety latch roll bar mechanism prevents inadvertent opening under inertial loading, snagging or windblast.

Caratteristiche principali

  • Manual parachute release
  • Under a tension of 600lbs will require less than 15 pounds of manual force
  • Ideally suited for today's expanded aircrew population under parachute drag conditions
  • Current Frost spec is no more than 35 lbs release force for a 300lb load
  • Color change to identify that it is a low load frost fitting
  • Drop-in on the harness side with no change to the male fitting
  • Low load second generation canopy release
  • Less than 15 pound manual release force under high riser drag loads
  • 8,500 pound tensile strength construction
  • Inertia proof mechanism
  • Stainless steel construction
  • Subdued black matte finish available
  • Weighs less than 10 ounces